- Article no.:
- DK 7320.721
- Design
- Comfort handle:with master key function
- Product description
- For control and monitoring via a central CMC III type control unit and IoT interface.
- Colour
- RAL 7035
- Supply includes
- 2 adaptors for glazed door
Cable clamps
Adaptor for profile half-cylinders
Connection cable (3 m) with RJ 12 connector
Assembly parts - Lock type
- Master key function (with emergency open function)
- Rated current max.
- 0.1 A
- No. of participants per IoT interface (max.)
- 16
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Number subscribers per PDU note
- Max. 5 p. for power supply with PoE
- Packs of
- 1 pc(s).
- Net weight
- 0.99 kg
- Gross weight
- 0.992 kg
- Customs tariff number
- 83024110
- EAN
- 4028177390386
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- DK CMC III Comfort handle, with Master key function, For TS 8, DK-TS
- Documentation
- Instructions
Comfort handle for TS 8 with master-key function,,,,,,,,,,
The TS 8 handle includes the master key function.
This means that, independently of the control system,
the handle can always be opened using the master-key.
The door can be released via the CMC-TC system.
In addition an access unit (V1.1) and an access sensor
(7320.530) should be used so that the door status can
be polled.
Technical specifications:
Rated voltage: 24 V DC
Rated current: max. 100 mA
Connection cable: Length 3 m, RJ 12 connector
Connection cable: Length 2 m, RJ 12/RJ 12 connector
Extension coupling: RJ 12/RJ 12 jack
Temperature application range: +5°C to +40°C
Protection category: IP 40
The TS 8 handle includes the master key function.
This means that, independently of the control system,
the handle can always be opened using the master-key.
The door can be released via the CMC-TC system.
In addition an access unit (V1.1) and an access sensor
(7320.530) should be used so that the door status can
be polled.
Technical specifications:
Rated voltage: 24 V DC
Rated current: max. 100 mA
Connection cable: Length 3 m, RJ 12 connector
Connection cable: Length 2 m, RJ 12/RJ 12 connector
Extension coupling: RJ 12/RJ 12 jack
Temperature application range: +5°C to +40°C
Protection category: IP 40