Shunting ring, plastic

Article no.: DK 7218035

For flexible cable routing, two materials, three size variants, mounting on the 482.6 mm (19˝) enclosure and swing frame section, on patch panels, on the Data Rack and all components on a 25 mm DIN pitch pattern.

Article no.:
DK 7218035
Design
Polyamide: Infinitely variable mounting thanks to a longitudinal slot. The shunting ring DK 7218.035 may also be used on 1 U patch panels.
Product description
For flexible cable routing, in two materials and three size variants. Option of mounting on the 482.6 mm (19″) enclosure and swing frame section of the data distributor, on all patch panels, on the Rittal Data Rack and all components on a 25 mm DIN pitch pattern.
Material
Polyamide
Colour
RAL 7035
Dimensions
Height: 44 mm
Depth: 70 mm
To fit
Width: 482.6 mm
Suitable for width
482.6 mm
Packs of
10 pc(s).
Net weight
0.18 kg
Gross weight
0.189 kg
Customs tariff number
39269097
EAN
4028177167018
ECLASS 8.0
27400604
Shunting ring, 70 x 44, RAL 7035
Dimensions (W x H): 70 mm x 44 mm
Material: Polyamide, RAL 7035