TS mounting kit, heavy-duty, width/depth-variable for mounting frame 482.6 mm (19") in TS, CS basic and modular enclosures

Article number: DK 7827.590

Allows depth- and width-variable installation of a 600 mm wide mounting frame, 482.6 mm (19˝), in 800 mm wide enclosures.

Article number:
DK 7827.590
Product description
Installation in 800 mm wide enclosures: The mounting kit allows depth- and width-variable installation of a 600 mm wide mounting frame, 482.6 mm (19''), in 800 mm wide enclosures.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Load capacity
750/1500 kg static load per level/per enclosure
Packs of
1 set(s)
Net weight
10.024 kg
Gross weight
10.552 kg
Customs tariff number
73269098
EAN
4028177616028
ECLASS 8.0
27189234
TS divider kit, heavy duty, width/depth-variable
for mounting frame
482,6 mm (19 inch)in TS, FR(i)

Installation in enclosure width 800 mm
The divider kit allows depth- and width-variable
installation of a 600 mm wide mounting frame,
482.6 mm (19 inch), in 800 mm wide enclosures.
Load capacity:
750/1500 kg static load per level/per enclosure
Material:
Sheet steel, zinc-plated, passivated
Supply includes:
Assembly parts.