Depth stays as installation kit for mounting angles, 482.6 mm (19"), mounting dimensions 23" and 24"

Article number: DK 7827.024

For mounting angles, 482.6 mm (19˝), when using depth stays in 800 mm wide enclosures,attachment spacings of 23˝ and 24˝ are achieved, either cranked or L-shaped mounting angles may be used.

Article number:
DK 7827.024
Design
Mounting dimension 24"
Product description
Installation in 800 mm wide enclosures: When using depth stays in 800 mm wide enclosures, attachment spacings of 23'' and 24'' are achieved. Either cranked or L-shaped, 482.6 mm (19˝) mounting angles may be used.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Width: 800 mm
Depth: 1,000 mm
Note on Model No.
Extended delivery times.
Packs of
4 pc(s).
Customs tariff number
73269098
EAN
4028177243705
ECLASS 8.0
27189261
DK-TS depth stay, 24 inch

Material: Sheet steel, zinc plated, passivated
Dimensions (W x H x D): 800 mm x 0 mm x 1000 mm