Earthquake kit for TS

Article no.: TS 8613660

Earthquake kit for equipping TS 8 baying systems.

Article no.:
TS 8613660
Product description
In conjunction with a corresponding sheet steel base/plinth, 100 mm high, the Rittal TS 8 enclosure 8806.500 meets the requirements for earthquake zone 1, 2 and 3 to Telcordia GR-63-CORE already as standard. They should be seen as a comparative variable to the customer's own plant, since empty enclosures cannot be certified. To comply with earthquake zone 4, the TS 8 enclosure can be retrofitted with an earthquake kit together with a comfort handle and an earthquake base/plinth.
Applications
Complies with earthquake zone 4 to Bellcore
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
2 side reinforcements, bottom
2 bracing struts each, sides
8 gusset plates
Mounting plate attachment and reinforcement including assembly parts
Note on Model No.
Extended delivery times.
To fit
Enclosure type: TS 8
Width: = 600 mm
Height: = 2,000 mm
Depth: = 600 mm
Packs of
1 pc(s).
Net weight
22.515 kg
Gross weight
23.7 kg
Customs tariff number
94039910
EAN
4028177562110
ECLASS 8.0
27189261
Documentation
Instructions
White Paper