- Article no.:
- SV 9686522
- Product description
- With integral holes.
- Material
- E-Cu
- Ø hole
- 11.5 mm
- Dimensions
- Length: 1,100 mm
- To fit
- Width: = 1,200 mm
- Cross-section
- 30 mm x 5 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.94 kg
- Gross weight
- 3.02 kg
- Copper weight (kg per piece)
- 1.47
- Customs tariff number
- 74071000
- EAN
- 4028177934870
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN busbar E-Cu, WH: 30x5 mm, L: 1100 mm