- Article no.:
- TS 8801630
- Product description
- For use as sealing member between: Trim panel, partial doors, trim panel, hinged at the top.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS 8
Width: = 600 mm - Packs of
- 5 pc(s).
- Net weight
- 2.755 kg
- Gross weight
- 2.956 kg
- Customs tariff number
- 73269098
- EAN
- 4028177232501
- ECLASS 8.0
- 27189261