- Article number:
- TS 8801.735
- Product description
- As a cable chamber for cable infeed from above or for power distribution with busbar systems across bayed enclosures. The TS cover plate supplied as standard is used to finish off at the top.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Spray-finished, textured paint
- Colour
- Similar to RAL 7035
- Supply includes
- Frame module
2 trim panels front/rear
8 retainers with automatic potential equalisation
4 tapped rods with eyebolts
- Assembly instruction
- The top baying cover cannot be fitted
- Dimensions
- Height: 200 mm
- IP protection category to IEC 60 529
- IP 55
- To fit
- Enclosure type: TS
Width: = 600 mm
Depth: = 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.061 kg
- Gross weight
- 11.643 kg
- Customs tariff number
- 94039910
- EAN
- 4028177250482
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
TS Top-mounting module, for TS, for WD: 600x600 mm