RDC All-in-One Container

Št. artikla: IT 7998900

Ready-to-connect IT infrastructure in a robust container shell, as standardised IT modules including UPS module and cooling in a range of output categories for SME, Cloud and Edge applications.

Št. artikla:
IT 7998900
Product description
Ready-to-connect IT infrastructure in a robust container shell, as standardised IT modules including UPS and cooling in a range of output categories for SME, Cloud and Edge applications.
Benefits
Individual container solutions
Predefined data centre container variants
Predefined components
Project planning and complete documentation of all components
Short planning phases and delivery times
Complete turnkey system
Applications
SME, cloud and Edge applications
All-in-one modules for both small output categories and larger HPC applications, individually designed to accommodate the required heat loss
Function principle
The AIO modules contain the entire infrastructure for the IT equipment, including the uninterruptible power supply Depending on the version, also with integral cooling generation or ready-to-connect for an infrastructure container or conventional infrastructure.
In addition to mechanical mounting of the IT equipment in the form of racks, an AIO module also contains the power distribution system, including UPS, cooling systems and monitoring components. Depending on the cooling systems used, cooling generation is also pre-integrated.
Cooling generation is supplied separately, depending on the cooling system used.
Packs of
1 pc(s).
Customs tariff number
85480090
ETIM 9
EC002499
ECLASS 8.0
27180207