IT monitoring IT monitoring accessories Here you will find a variety of accessory products to further optimise your IT systems. IT monitoring accessories CMC III programming cable For first-time commissioning of the Processing Unit (PU) or PU Compact. Prikaz proizvoda IT monitoring accessories CMC III CAN bus connection cable Connects CAN bus units for information and power transmission. Prikaz proizvoda IT monitoring accessories CMC I/O units Monitoring of up to eight digital inputs and control of up to four relays. Prikaz proizvoda IT monitoring accessories LED light strip for CMC III For colour status display within a network/server rack. If an error occurs, the light strip will change to the set colour. Prikaz proizvoda IT monitoring accessories CMC III mounting units To accommodate CMC III components. Prikaz proizvoda IT monitoring accessories Monitor/keyboard unit with 17" TFT display and VGA/DVI connection 1 U chassis with 17" TFT display, English or German keyboard layout, with telescopic slides. Prikaz proizvoda IT monitoring accessories CMC III cable clamp straps For cable clamping and accommodation at the rear of the CMC III 482.6 mm (19") mounting unit. Prikaz proizvoda IT monitoring accessories CMC III sensors Monitor various parameters in enclosures or rooms. Prikaz proizvoda IT monitoring accessories CMC III LTE unit The CMC III LTE unit reliably informs you about alarm messages via ISDN or LTE via text message. Prikaz proizvoda IT monitoring accessories CMC III I/O units Monitoring of up to eight digital inputs and control of to to four relays. Prikaz proizvoda IT monitoring accessories CMC III power units For measuring current/energy and for activating/de-activating consumers, such as fans for instance. Prikaz proizvoda IT monitoring accessories CMC III CAN bus sensor For connecting a CMC-TC sensor Prikaz proizvoda IT monitoring accessories Door control module Control unit for automatic opening of glazed doors VX IT for ADO with integral vent flaps. Prikaz proizvoda IT monitoring accessories CMC III access control CMC III unit for controlling and monitoring access to enclosures. Prikaz proizvoda IT monitoring accessories Interference suppressor for fans for CMC III For connecting fans via the CMC III Power Unit. The interference suppressor prevents malfunctions when switching off the fan motor. Prikaz proizvoda IT monitoring accessories Connection cable for power packs Connection and extension cables for power packs in different country designs. Prikaz proizvoda IT monitoring accessories Connection cable for PSM/PDU Connection and extension cable with various connector/jack types (earthing-pin/C19/C20). Prikaz proizvoda IT monitoring accessories Connection cable for power pack With IEC connector at one end, length: 1.5 m. Prikaz proizvoda IT monitoring accessories PSM measurement modules with CAN bus for PSM busbars PSM measurement modules with switching functions for outputs and energy measurement. Versions with IEC 60320 C13 & C19 slots and CEE 7/3 (earthing contact socket) available. Prikaz proizvoda