This item will be discontinued on: 30. 3. 2020.
- Št. artikla:
- SK 3312017
- Product description
- To increase the cooling output, individual fan modules may be retro-fitted into the LCPs. Additional integration can also achieve redundancy or reduce the electric power consumption of the LCPs.
- Benefits
- May be connected with the system operational
- Tool-free replacement of the fan modules
- Function principle
- Installing fan modules in an LCP increases the air throughput and hence the cooling output of the chosen variant. With an adequate cooling output, fan modules may be added to create redundancy. Retro-fitting additional fans over and above the required volumetric air flow allows you to reduce the electrical energy consumption, since the fans then operate at a lower speed. At the same time, the noise level of the unit will be significantly reduced.
- Supply includes
- 1 fan unit
EC fan
Fully wired ready for connection
Assembly parts - Packs of
- 1 pc(s).
- Customs tariff number
- 84145915
- EAN
- 4028177950450
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716