RiLineX fastening screw

Št. artikla: RX 9365000

RilineX fastening screw for attaching the board inside the enclosure. Screws are already included with the supply of the board. This is intended as a replacement.

Št. artikla:
RX 9365000
Packs of
50 pc(s).
Net weight
0,2 kg
Gross weight
0,233 kg
PCF per pack (cradle-to-gate)
1.35
Customs tariff number
73181900
Product description
RilineX fastening screw for attaching the board inside the enclosure. Screws are already included with the supply of the board. This is intended as a replacement.
Izjave
Declaration of conformity
PCF-declaration
Dokumentacija
Instructions