IT monitoring IT monitoring For execution of control commands and power supply/regulation of equipment IT monitoring Power unit The Power Unit supplies power, controls equipment and monitors enclosures, rooms and containers in IT and industrial environments. Prikaz proizvoda IT monitoring CMC III Processing Units The Processing Unit is the central unit of the CMC III monitoring system. The units are connected to the data network via Ethernet and configured via Web/USB. Alarms are sent via an email server and units are connected to the company’s network... Prikaz proizvoda IT monitoring CMC III power units For measuring current/energy and for activating/de-activating consumers, such as fans for instance. Prikaz proizvoda IT monitoring CMC I/O units Monitoring of up to eight digital inputs and control of up to four relays. Prikaz proizvoda IT monitoring CMC III I/O units Monitoring of up to eight digital inputs and control of to to four relays. Prikaz proizvoda IT monitoring CMC III sensors Monitor various parameters in enclosures or rooms. Prikaz proizvoda IT monitoring CMC III CAN bus sensor For connecting a CMC-TC sensor Prikaz proizvoda IT monitoring Monitor/keyboard unit with 17" TFT display and VGA/DVI connection 1 U chassis with 17" TFT display, English or German keyboard layout, with telescopic slides. Prikaz proizvoda