IT infrastructure

IT cooling

Climate control concepts from Rittal cover the full spectrum of applications, from cooling a single rack through to entire data centres. Safety and efficiency are our priorities.

IT cooling

Direct Liquid Cooling

Super-efficient cooling for AI and HPC applications: Direct liquid cooling solutions create a new dimension in heat dissipation directly at chip level.

IT cooling

LCP Rear Door CW

The LCP Rear Door CW is the perfect solution for dissipating heat from IT racks efficiently. Thanks to the modular concept consisting of a passive, active and water module, heat can be dissipated out of the server room directly from the rack, via the...

IT cooling

Liquid Cooling Package

LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.

IT cooling

Liquid Cooling Units

Efficient cooling of VX IT racks and Micro Data Centers with no loss of space. Optimum support of IT-compatible, "front-to-back" air routing. High level of fail-safeness thanks to availability of single and redundant variant.

IT cooling

Small cooling units

Active and passive components for cooling individual IT racks.

IT cooling

IT room cooling

Reliable and energy-efficient room cooling for data centres with the highest level of precision and reliability. CyberAir 3PRO CW, CyberAir 3PRO DX and CyberAir Mini CW room cooling systems from the Stulz portfolio.

IT cooling

Chillers for IT cooling

Dependable cooling for IT applications such as LCP or air/water heat exchangers or for project-specific requirements.

IT cooling

Accessories for IT cooling

Matching accessories for Blue e+ cooling units, LCP CW and LCP DX applications.

IT cooling

Aisle containment

Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

IT cooling

Roof-mounted cooling unit Blue e+ IT

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

IT cooling

Wall-mounted cooling unit Blue e+ IT

The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

IT cooling

Roof-mounted cooling units for cooling IT equipment

Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.