- Article number:
- HD 4000.062
- Design
- Roof angled forwards by 30°
- Benefits
- Roof angled forwards by 30°
- Height-adjustable mounting plate for screen up to 24"
- Holder for desktop TFT, height-adjustable for screens up to 24"
- Material
- Enclosure and door: Stainless steel 1.4301 (AISI 304)
Lock insert HD: Stainless steel 1.4404 (AISI 316L)
Viewing window: Polycarbonate
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Viewing window: Polycarbonate
- Surface finish
- Enclosure and door: Brushed, grain 400, peak-to-valley height < 0.8 µm
Seal: Blue, dyed (RAL 5010)
- Supply includes
- Enclosure of all-round solid construction
Door with viewing window and inserted seal
R/h door hinge
Holder for desktop TFT with VESA 75/100 locator
- Options
- without viewing window
Mounting panel instead of a mounting plate
Cut-out for touch panel instead of viewing window
HD keyboard support
- Dimensions
- Width: 810 mm
Height, front: 692 mm
Height rear: 848 mm
Depth: 266 mm
- Visible area
- Viewing window width: 535 mm
Viewing window height: 325 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness - door
- 2 mm
- Protection category to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 4X
- IK Code
- IK08
- Packs of
- 1 pc(s).
- Weight/pack
- 33.2 kg
- Customs tariff number
- 94032080
- EAN
- 4028177709539
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101