Enclosures

Stainless steel

Small enclosures, compact enclosures, enclosure systems, operating housings, support arm systems

Stainless steel

Small enclosures

Stainless steel enclosure of stainless steel 1.4301 (AISI 304) and stainless steel 1.4404, (AISI 316L)

Stainless steel

Compact enclosures

Stainless steel enclosure made from stainless steel 1.4301 (AISI 304) and stainless steel 1.4404 (AISI 316L). Design principle identical to sheet steel. Simple interior installation. Fast door installation.

Stainless steel

Enclosure systems

Stainless steel enclosure of stainless steel 1.4301 (AISI 304).

Stainless steel

One-piece consoles Stainless steel

Stainless steel one-piece consoles 1.4301, (AISI 304), ready-to-use unit with high protection category IP 55 in four different widths. Easy handling thanks to self-latching lid stay. Interchangeable lock insert. Easy cable entry thanks to divided gland...

Stainless steel

PC enclosure system Stainless steel

PC enclosure systems based on VX SE made from stainless steel 1.4301 (AISI 304). Identical design principle as the sheet steel PC. Practical rear door allows easy access for servicing. High level of access protection thanks to moulded side panels and...

Stainless steel

Command panels

Operating housings and support arm systems made of stainless steel 1.4301 (AISI 304).

Stainless steel

Support arm system CP 40, stainless steel

Support arm system CP 40, stainless steel, for static loads up to 400 N. High protection category and integral adjustment facility.