Mini-PLS busbar connection adaptor

Article number: SV 9612.000

Rated current 63 A/1600 A/250 A, cable outlet top/bottom

Article number:
SV 9612.000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Chassis: RAL 9011
Clamping area for laminated copper bars (W x H)
17 x 15 mm
Note
Wire end ferrules should be used with fine wire conductors
Cable outlet
Top/bottom
Rated operating voltage
690 V
Rated current max.
250 A
Dimensions
Width: 115 mm
Height: 182 mm
Connection for round conductor cross-sections
10 ‐ 120 mm²
Packs of
1 pc(s).
Weight/pack
1.08 kg
Copper weight (kg per piece)
0.3
Customs tariff number
85369010
EAN
4028177140721
ETIM 7.0
EC001531
ECLASS 8.0
27370304
Product description
SV Mini-PLS busbar connection adaptor, 250 A, 690 V, 3-pole, round conductor connection 10-120 mm², clamping area WH: 17x15 mm
Approvals
C-UR
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK