- Article number:
- SV 9341.830
- Applications
- For use as a spare or for the configuration of replacement assemblies.
- Material
- Polyamide
- Colour
- RAL 9005
- For adaptor width
- 55 mm
- Length
- 170 mm
- Note
- UL approval in conjunction with OM adaptor/support
- Dimensions
- Length: 170 mm
- Packs of
- 5 pc(s).
- Weight/pack
- 0.2 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503403
- ETIM 7.0
- EC002270
- ECLASS 8.0
- 27409221