Mounting plate for CS New Basic enclosure

Article number: CS 9765.092

For the configuration of mounting levels, depth-adjustable on a 25 mm pitch pattern.

Article number:
CS 9765.092
Product description
For the configuration of mounting levels. The mounting plates are depth-adjustable on a 25 mm pitch pattern.
Material
Aluminium, 3 mm
Supply includes
Assembly parts
Note
For an enclosure width of 1200 mm, partial installation with one or two 600 mm wide mounting plates is possible.
Dimensions
Width: 499 mm
Height: 1,096 mm
To fit
Enclosure type: CS basic enclosures
Width: = 600 mm
Height: = 1,200 mm
Packs of
1 pc(s).
Weight/pack
11.3 kg
Customs tariff number
76169990
EAN
4028177216846
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
CS Mounting plates for CS New Basic enclosure, WH: 600x1200 mm
Documentation
Instructions
Mounting plate for outdoor enclosures,
W x H = 600 x 1200 mm

Angle brackets are used to screw the 3 mm aluminium
mounting plate directly on the enclosure frame's system
punchings and can be adjusted as per the 25 mm pitch
pattern using the plastic sliding pieces.

Material: Aluminium AlMg3