- Article number:
- SR 2377.150
- Product description
- For mounting 482.6 mm (19") equipment.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Cam with double-bit lock insert
Parts for attaching to the installation kit
- Assembly instruction
- Depending on the mounting situation, PS punched sections without mounting flanges 23 x 73 mm are required
- Note
- For further installation options, see "Technical details"
- To fit
- Enclosure type: TS
VX SE
Width: = 600 mm
= 800 mm
- Units
- 15 U
- To fit enclosure type
- TS
- VX SE
- Packs of
- 1 pc(s).
- Weight/pack
- 4.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177215009
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SR Swing frame, small, for TS, VX SE, for W: 600/800 mm, 15 U