Slide rail, 2 U, static installation, continuous for two pairs of 482.6 mm (19") mounting angles

Article number: DK 7402.000

For two pairs of mounting angles, 482.6 mm (19''), to support heavy equipment in the Data Rack.

Article number:
DK 7402.000
Product description
To support heavy equipment in the Data Rack. The preconfigured 350 mm mounting distance between the two mounting levels in the Data Rack precisely matches the mounting distance between the slide rails. Alternatively, components may also be accommodated on component shelves for fixing to a mounting level. This is available in both a static and pull-out variant.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Load capacity
500 N, static
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Weight/pack
1.072 kg
Customs tariff number
73269098
EAN
4028177187177
ETIM 7.0
EC000386
ECLASS 8.0
27400501
Product description
DK Slide rail, continuous, For two 482.6 mm (19")-mounting angles (front+rear), For Data Rack
Slide rails for DR with 2 pairs of mounting angles
482.6 mm (19")

The continuous slide rail is used to support heavy
installed equipment in the Data Rack. The mounting
dimensions of the slide rails were selected to
enable them to be combined with 500 mm deep,
482.6 mm (19") component shelves. The mounting
distance of the 482.6 mm (19") mounting angles is
350 mm.

Material: Sheet steel, zinc-plated, passivated