Axial fan

Article no.: SK 3396554

Article no.:
SK 3396554
Diameter
200 mm
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Packs of
1 pc(s).
Net weight
2.447 kg
Gross weight
2.847 kg
Customs tariff number
84145925
EAN
4028177558588
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704