Wall-mounted cooling units with Basic controller

Article no.: SK 3303110

Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.

Article no.:
SK 3303110
Material
Sheet steel
Supply includes
Fully wired ready for connection
Drilling template
Assembly parts
Total cooling output to DIN EN 14511
Cooling output L35 L35/60 Hz: 500 W
Cooling output L35 L50/60 Hz: 280 W
Rated operating voltage
115 V, 1~, 60 Hz
Rated current max.
At 60 Hz: 5.7 A
Start-up current max.
At 60 Hz: 11.5 A
Air throughput (unimpeded air flow)
External circuit: 345 m³/h
Internal circuit: 310 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 1.4
Design
wall-mounted
Dimensions
Width: 280 mm
Height: 550 mm
Depth: 210 mm
Protection category to IEC 60 529
External circuit IP 34
Internal circuit IP 54
Refrigerant/cooling medium
Refrigerant: R134a
Quantity: 0.17 kg
Temperature control
Basic controller (factory setting +35 °C)
Operating temperature range
20 °C...55 °C
Setting range
30 °C...55 °C
Power consumption Pel
Power consumption L35 L35/60 Hz: 470 W
Power consumption L35 L50/60 Hz: 500 W
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Packs of
1 pc(s).
Net weight
18.335 kg
Gross weight
19.3 kg
EAN
4028177322820
ECLASS 8.0
27180704
Product description
SK RTT Cooling unit, wall-mounted, 500 W, 115 V, basic controller
Approvals
UL + C-UL (listed)
UR + C-UR (recognized)
Certificates
EAC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Wall-mounted cooling unit Rittal TopTherm PLUS
Useful cooling output to DIN 3168 L35 L35 500 W
Rated operating voltage 115 V, 1~, 60 Hz
Power consumption Pel to DIN 3168 L35 L35 470 W
Dimensions W x H x D [mm] 280 x 550 x 200
Refrigerant R 134 a
Temperature range 20°C to 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via
basic controller with floating fault
signal contact and connection for door
operated switch
Factory setting 35°C
Connection by pluggable terminal strip
Protection category to EN 60 529/10.91
External circuit IP 34/Internal circuit IP 54
Weight 17 kg
Colour RAL 7035