Angular connectors

Article number: SV 9675.897

For connecting horizontal Flat-PLS busbar systems in the rear section to vertical Flat-PLS busbar systems.

Article number:
SV 9675.897
Applications
For connecting horizontal Flat-PLS busbar systems in the rear section to vertical Flat-PLS busbar systems.
For number of bars per conductor
3
4
Suitable for busbar application
N
To fit busbar system
Flat-PLS 100
To fit
Depth: = 800 mm
To fit busbars
Width: 80, 100
Height: 10 mm
Packs of
1 set(s)
Copper weight (kg per piece)
16.65
Customs tariff number
74198090
EAN
4028177626447
ECLASS 8.0
27400613
Data sheets
General technical information