PDU international, switched version

Article no.: DK 7955310

Individually switchable output slots are the key performance feature of the PDU, which of course also offers a measuring function per phase/input. Current consumption data is shown on the OLED display.

Article no.:
DK 7955310
Design
PDU, switched
Product description
Measurement function per phase and individually switchable output slots. Thanks to the compact PDU, any IT rack may be easily equipped with a professional power distribution system. With the TS IT rack, assembly is even tool-free. The compact design allows simple assembly. The installed bistable relays and OLED display keep energy consumption low. An integrated web server can be used as a direct network connection with extensive user administration. Redundant power is supplied from all phases and via an existing Power over Ethernet network. The PDU offers extensive management and monitoring functions. A measuring accuracy of up to 1% guarantees reliability.
Material
Aluminium section, black anodised
Supply includes
incl. connection cable H05-VV (3 m) with fitted input connector
Dimensions
Width: 44 mm
Depth: 85 mm
Length: 1,360 mm
No. of sockets and type
24 x C13 / 4 x C19
Sockets
24 x IEC 320 socket C13
4 x IEC 320 socket C19
Rated current (max.)
16 A
Infeeds
Qty.: 1
Phases per infeed: 1~
Length of connection cable
3 m
Type of electrical connection
CEE
Directives
EMC Directive 2014/30/EU
Low Voltage Directive 2014/35/EU
Standards
EN 60950-1
IEC 61 000-4
IEC 61 000-6
EN 55 022
Operating temperature range
0 °C...45 °C
Ambient humidity (non-condensing)
10...95 %
Storage temperature range
-25 °C...70 °C
To fit
Enclosure type: TS IT: ≥ 1,800 mm
Packs of
1 pc(s).
Net weight
3.2 kg
Gross weight
5 kg
Customs tariff number
85366990
EAN
4028177685192
ECLASS 8.0
27142604
Product description
DK PDU international, switched version, Energy measurement per phase, switchable, WLD: 44x1360x85 mm, 24xC13, 4xC19, black, CEE, 1~, 16 A
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
Software
Software
Rittal PDU switched, Model No.: DK 7955.310

Compact power distribution system for use in IT servers and network
enclosures. Vertical mounting using the universal support (supplied) for
common IT racks. Suitable for tool-less, fast assembly in Rittal TS IT
racks, by means of special "Plug&Play" fastening system (also supplied).
Sturdy aluminium enclosure with fixed output slots (EN60320/C13 or
EN60320/C19, depending on the type). The output slots can be protected
with a latch to prevent inadvertent cable withdrawal. Unused slots can
be closed with covers. This prevents the inadvertent overloading of
individual phases and circuits. The circuits/phases are marked in colour
with multiphase PDU versions. Depending on the version, a fixed
connection cable with a CEE connector is installed, so that the PDU is
immediately ready for use.
The "PDU switched" has extensive management features for the power and
output monitoring of each phase. Each slot can be activated via bistable
relays. The basic configuration can be set via the integrated OLED
colour display, and the electrical consumption data can be accessed
rapidly. Remote access to the PDU's Web server is possible via the
network interface. The consumption parameters can be transmitted to a
DCIM software application via SNMP. Up to four sensors (temperature
/humidity/access) can be connected to the CAN-interface to monitor the
environmental parameters.
The warranty period is 24 months during normal operation as intended.

Technical specifications of the "PDU switched"
Input voltage range (L-N): 90 V - 250(400) V AC, 50-60 Hz
Input current: 16 A
No. of phases: 1
Marking of the phases, (3-phase PDUs only: L1, L2, L3): Brown, black,
grey
Number of slots, type EN60320/C13 (total): 24
Number of slots, type EN60320/C13 (per phase/fuse): 24
Number of slots, type EN60320/C19 (total): 4
Number of slots, type EN60320/C19 (per phase/fuse): 4
Number of circuit breakers: 0

Individually switchable slots: YES
(bistable relays, low internal consumption)

PDU input connector:EN60309 / CEE
Length of the connection cable: 3 m
Connection cable type: H05-VV
Number of wires: 3
Cable cross section: 2.5 mm²
PDU enclosure width: 44 mm (1 U)
PDU enclosure depth: 85 mm
PDU enclosure height: 1360 mm

PDU material: Aluminium, anodized, RAL 9005 (black)
PDU mounting adapter: Plastic, black
Measurement functions: Measurement of each phase
Recorded values (per phase): Voltage (V), current (A) and frequency (Hz)
Active power (kW), active energy (kWh), apparent power (kVA)
Power factor
Fuse monitoring
(with 32 A/63 A versions)


Voltage, measurement range 90 to 250 V
Voltage resolution 0.1 V
Voltage accuracy 2%
Current measurement range 0 - 16 A
Current resolution 0.1 A
Current accuracy 2%
Frequency accuracy 2%
Active Power (kW) accuracy 2%
Apparent power (kVA) accuracy 2%
Active energy (kWh) accuracy 1%
Power factor accuracy 2
Freely adjustable thresholds for warning/alarm Yes
Operating hours counter: Yes

Display: OLED, RGB, 128x128 pixels

Network interface: RJ45, integrated Web server
Supported protocols:
HTTP, HTTPS, SSL, SSH, NTP, and Telnet
TCP/IP v4 and v6, DHCP, DNS, NTP, and Syslog
SNMP v1, v2c and v3, XML
FTP/SFTP (update / file transfer)
E-mail dispatch (SMTP)
User management, including rights management: Yes
LDAP(S) / Radius / Active Directory connection: Yes
USB port for firmware update and data logging function: Yes
CAN-bus interface: RJ45, to connect sensors
CAN sensor types: Temperature, temperature/humidity (combined),
Infrared access sensor, vandalism sensor
Maximum number of sensors per PDU: 4
Plug and Play drivers in the Rittal RiZone DCIM software: Yes

Conformity: CE
Standards:
Safety: EN 60950-1
EMC:
EN 55022 / B
EN 61000-4-2
EN 61000-4-3
EN 61000-6-2
EN 61000-6-3
Safety guideline: 2006/95/EC
EMC Directive: 2004/108/EC

MTBF (at 40°C) 80,000 hours
Protection category: IP 20 (EN 60529)
Protection category: Class 3
Level of contamination: 2
Overvoltage class: II
Environmental properties: RoHS
Storage temperature -25°C to +70°C
Ambient temperatures 0°C to +45°C
Relative humidity 10 to 95% RH, non-condensing

Connector locking C13 and C19: 1x (further optional DK 7955.020)
C13 covers in range of goods supplied: 8x (further optional DK 7955.010)
C19 covers in range of goods supplied: 2x (further optional DK 7955.015)

Warranty: 24 months

Type: Rittal PDU switched, Model No.: DK 7955.310