Circuit-breaker component adaptor 3-pole

Article no.: SV 9342510

Circuit-breaker adaptor for universal, simplified assembly of circuit-breakers.

Article no.:
SV 9342510
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Terminal cover
Sliding blocks
Type of electrical connection
Box terminal
Rated current max.
160 A
Rated operating voltage
690 V, 3~
Note
Cable outlet: Switch outlet or as outgoing cable from the switchgear
The technical data may vary for UL applications
Cable outlet
Bottom
For bar systems with centre-to-centre spacing
60 mm
Number of poles
3-pole
Dimensions
Width: 90 mm
Height: 215 mm
Connection of round conductors
35 ‐ 120 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars (W x H)
18.5 x 15.5 mm
To fit manufacturer (model)
ABB (S1, S2, T1, T2, XT1, XT2)
Allen Bradley (140-CMN)
Eaton (NZM1, BZM B1)
GE (FD160)
Legrand (DPX 125, DPX 160)
OEZ (BC160N)
Schneider Electric (NS80, NSC100)
Schrack (MC1)
Siemens (3RV13 53, 3VT1, 3VA10, 3VA11)
Terasaki (E125, S125)
Packs of
1 pc(s).
Net weight
0.778 kg
Gross weight
0.82 kg
Copper weight (kg per piece)
0.202
Customs tariff number
85369095
EAN
4028177503786
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Circuit-breaker component adaptor, 160 A, 690 V, 3-pole, cable outlet bottom, round conductor connection 35-120 mm², clamping area WH: 18,5x15,5 mm
Approvals
ABS
DNV
Lloyds Register
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
Circuit-breaker component adaptor 160 A
CB component adaptor up to 160 A, 3 pole,
cable outlet at the bottom
for busbar thickness 5/10 mm and PLS 800/1600
Type of connection
Box terminal: Round conductor 35 - 120 qmm
Clamping area for laminated copper bar:
18.5 x 15.5 mm
Technical specifications
Construction width: 90 mm
Length: 215 mm
Electrical parameters
Rated current: up to 160 A
Rated operating voltage Ue: AC 690 V
System:
Rittal RiLine60