Socket strip for WS 540

Article no.: AS 4051114

For mounting on the worktop of the WS 540.

Article no.:
AS 4051114
Design
5-way, with rocker switch (green)
Product description
For mounting on the worktop of the WS 540.
Benefits
Ergonomic access thanks to the 45° angle on the worktop
Material
Extrusion: Aluminium
Socket inserts: Plastic
Supply includes
Socket strip, connection cable and earthing contact plug
Assembly parts
To fit Model No.
4051.100
Rated current
16 A
Rated operating voltage
230 V, 50 Hz
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
1.3 kg
Customs tariff number
85366990
EAN
4028177957527
ETIM 9
EC002778
ETIM 8
EC002778
ECLASS 8.0
36629090
Product description
5-fold table power socket strip with switch 230 V / 50 Hz for attachment to the desktop
Documentation
Instructions