Pedestal, complete mobile

Article number: CP 6136.500

Pedestal, complete, mobile, with CP-L support section.

Article number:
CP 6136.500
Design
mobile
Supply includes
Cross member
Twin castors
Support section
Load capacity (static)
35 kg
Dimensions
Width: 600 mm
Height: 1,005 mm
Depth: 550 mm
Packs of
1 pc(s).
Net weight
15.779 kg
Gross weight
16.609 kg
Customs tariff number
73269098
EAN
4028177119376
ECLASS 8.0
27182604