Gas pressurised spring for CP 40

Article number: CP 6146.400

Gas pressurised spring, load capacity 15 kg.

Article number:
CP 6146.400
Load capacity (static)
15 kg
Packs of
1 pc(s).
Net weight
0.7 kg
Gross weight
0.78 kg
Customs tariff number
84798997
EAN
4028177384583
ECLASS 8.0
27182604