Mounting plate for VX, TS

Article no.: VX 5051030

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051030
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
1,099 mm x 2,096 mm
To fit
Enclosure type: VX
Width: = 1,200 mm
Height: = 2,200 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
57.2 kg
Gross weight
74.61 kg
EAN
4028177928305
ETIM 9
EC000213
ECLASS 8.0
27409216