Roof plate for VX stainless steel

Article number: VX 5051.137

Article number:
VX 5051.137
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 800 mm
Depth: 400 mm
Packs of
1 pc(s).
Net weight
3.5 kg
Gross weight
4.5 kg
EAN
4028177930339
ETIM 9
EC000261
ECLASS 8.0
27180101