Sleeve screw for VX

Article number: VX 5051.251

Article number:
VX 5051.251
Thread inside
M6
Thread length
14 mm
Dimensions
Thread length: 14 mm
Packs of
64 pc(s).
Net weight
0.384 kg
Gross weight
0.473 kg
Customs tariff number
73181900
EAN
4028177985339