Mounting plate for AX

Article number: AX 5051.389

Article number:
AX 5051.389
Material
Sheet steel
Surface finish
zinc-plated
Dimensions
Width: 945 mm
Height: 975 mm
Material thickness of mounting plate
2.5 mm
To fit
Width: 1,000 mm
Height: 1,000 mm
Packs of
1 pc(s).
Net weight
18.5 kg
Gross weight
19 kg
Customs tariff number
94039910
EAN
4028177949669
ETIM 9
EC000261
ECLASS 8.0
27180101