Door, left for AX stainless steel

Article no.: AX 5051.365

Article no.:
AX 5051.365
Material
Stainless steel 1.4404 (AISI 316L)
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
11.5 kg
Customs tariff number
94039910
EAN
4028177949836
ETIM 9
EC000261
ECLASS 8.0
27180101