Sealing frame for AX

Article no.: AX 5051421

Sealing frame for gland plates

Article no.:
AX 5051421
To fit
Width: 447 mm
Depth: 149 mm
Size
3
Packs of
4 pc(s).
Net weight
0.06 kg
Gross weight
0.06 kg
Customs tariff number
40081100
EAN
4028177984387