Sealing frame HD

Article no.: HD 5050692

Article no.:
HD 5050692
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Width: = 220 mm
Height: = 460 mm
To fit Model No.
4000.031
Packs of
1 pc(s).
Net weight
0.11 kg
Gross weight
0.12 kg
Customs tariff number
40081100
EAN
4028177956940
ETIM 9
EC000261
ECLASS 8.0
27180101