Single door for TS

Article no.: TS 5050151

Article no.:
TS 5050151
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular door frame
Dimensions
Width: 600 mm
Height: 1,400 mm
Packs of
1 pc(s).
Net weight
22 kg
Gross weight
32 kg
Customs tariff number
94039910
EAN
4028177650411
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204