Door for AE

Article no.: AE 5050.459

Article no.:
AE 5050.459
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 380 mm
Height: 600 mm
Packs of
1 pc(s).
Net weight
3.9 kg
Gross weight
4.4 kg
EAN
4028177708440
ETIM 9
EC000747
ECLASS 8.0
27182204