Levelling feet with vibration dampening

Article no.: DK 7493230

Levelling feet with vibration dampening.

Article no.:
DK 7493230
Product description
For vibration insulation of enclosures and to compensate for floor irregularities. The levelling foot is comprised of a disc of reinforced polyamide and an M12 screw, zinc-plated, with ball joint pendulum plus anti-slip and insulating plate for buffering. The insulating plate is resistant to water, mineral oils, petrol, alkaline and acid solutions, salts, soap lye and detergents. Also suitable for special applications such as chemical and laboratory environments.
Max. load capacity (static) per component
300 kg
Dimensions
Thread length: 50 mm
Packs of
4 pc(s).
Net weight
0.52 kg
Gross weight
0.569 kg
Customs tariff number
73181900
EAN
4028177552661
ECLASS 8.0
27182003