- Article no.:
- TX 5501100
- Benefits
- Easy to use
- Tool-free assembly
- Cam lock including security lock 3524 E
- Internal latch for optional retrofitting
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Console
Pedestal
Earth conductor
Assembly parts
- To fit
- Enclosure type: TS IT
TX Colocation Rack
Height: = 2,400 mm
Depth: = 1,200 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 26 kg
- Gross weight
- 28 kg
- Customs tariff number
- 94039910
- EAN
- 4028177971646
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
Side panel, horizontally divided, 52 U, for TS IT, TX Colo, RAL 7035, WxD: 2450x1200 mm, with integral cam lock including security lock 3524 E.