AS interface element for signal pillar, modular

Article no.: SM 2376100

For user-friendly activation of the signal pillar levels via AS interface.

Article no.:
SM 2376100
Technical specifications
Standard slave
Max. 31 addresses
Up to 4 signal levels may be activated.
Power supply may be switched from internal bus supply to external auxiliary voltage
With programming interface
Material
Polycarbonate
Colour
Black, transparent
Diameter
70 mm
External auxiliary voltage
External auxiliary voltage 24 V DC ± 10%
Current carrying capacity max. 200 mA per rack
Current rating max. 75 mA
Voltage on signal element 24 V DC ± 10%
Short-circuit/overload protection: Pre-fuse M 1.6 A
Internal auxiliary voltage
Voltage supply via bus cable
Current carrying capacity max. 200 mA
Current rating max. 250 mA
Voltage on signal element 18 – 31 V DC
Short-circuit/overload protection: Built-in
Dimensions
Height: 56 mm
Operating temperature range
-20 °C...50 °C
Protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
0.119 kg
Gross weight
0.12 kg
Customs tariff number
39269097
EAN
4028177580350
ECLASS 8.0
27371220
Approvals
UR