Cable tie fastener for Comfort Panel, Optipanel and Compact Panel

Article no.: CP 6059500

For all commercially available cable ties up to a tie width of 4.0 mm, simply insert into the T channel and secure by rotating through 45°.

Article no.:
CP 6059500
Product description
For secure cable routing of all standard commercially available cable ties up to a tie width of 4.0 mm. Simply insert into the T channel and secure by rotating through 45°.
Material
Polyamide 6.6, self-extinguishing to UL 94-V2
Packs of
100 pc(s).
Net weight
0.1 kg
Gross weight
0.101 kg
Customs tariff number
39269097
EAN
4028177243002
ECLASS 8.0
23159007