482.6 mm (19") mounting angles, dynamic for VX IT

Article no.: VX 5302157

Mounting angles, also for accommodating server system installation kits.

Article no.:
VX 5302157
Product description
Suitable for assembling a 482.6 mm (19") mounting level or for 482.6 mm (19") partial installation. The L-shaped design can directly accommodate all commercially available mounting kits for server systems, which are fastened directly to the 482.6 mm (19") system punchings.
Benefits
Integral, bidirectional U labelling
Integral system punchings on a U pitch pattern on the front and sides, allows U-specific mounting of cable routing components for structured cabling
Technical specifications
Side punchings, round and square, on a U pitch pattern
Potential equalisation within the mounting level and with the locating frame is achieved via the assembly components
482.6 mm (19") mounting hole including U centre fixing attachment to standard EIA 310 E
Applications
For mounting a 482.6 mm (19") mounting level within the VX IT rack system
Material
Sheet steel, 2.5 mm
Surface finish
Primed
Colour
RAL 9005
Supply includes
Assembly parts
Mounting position
rear
Installation options
Alternative installation widths from 21" – 24", depending on the mounting variant and rack dimensions selected
Assembly instruction
To be combined with cross-member, depth stays or mounting bracket for attachment
Use of the different mounting options depends on the relevant enclosure dimensions
To fit
Height: = 47 U
Packs of
2 pc(s).
Net weight
14.4 kg
Gross weight
14.9 kg
PCF per pack (cradle-to-gate)
56.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177960039
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Mounting angles dynamic, 482.6 mm (19") for VX IT, to build an inch-based mounting level within the VX IT housing system, for enclosure height 47 U, sheet steel, 2.5 mm, primed, RAL 9005
Documentation
Info sheet