Mounting angles, 482.6 mm (19") for TS

Article number: DK 7827.081

L-shaped mounting angles, also for accommodating server system installation kits.

Slide rail, heavy-duty for TS network enclosures with two mounting levels

Article number:
DK 7827.081
Design
L-shaped mounting angle
Benefits
Integral U markings in the front facilitate systematic assembly within the 482.6 mm (19˝) attachment level.
L-shaped mounting angles accommodate the installation kits of server systems
Suitable for 482.6 mm (19") partial installation
Technical specifications
Integral 482.6 mm (19") punchings (EIA standard)
Side round and square punchings
Clear chromated for conductive connection of the 482.6 mm (19") installed equipment.
Material
Sheet steel, 2 mm
Supply includes
Assembly parts
Units
15 U
Note
Please select slide rails according to the relevant 482.6 mm (19") distance between levels.
If combining with L-shaped mounting angles, a mounting adaptor for L-shaped mounting angles must be used.
To fit
Enclosure type: TS
Height: 800 mm
Packs of
2 pc(s).
Net weight
1.752 kg
Gross weight
1.952 kg
Customs tariff number
73269098
EAN
4028177234833
ETIM 9
EC002620
ECLASS 8.0
27189261
Documentation
Instructions
Data sheets
Technical Data sheet
Technical details
DK-TS mounting angles, L-shaped, 15 U

Technical specifications: 2 mm steel sheet, with
integrated 482.6 mm (19") punchings as well as 25 mm
DIN pitch pattern round and square holes. Zinc-plated,
passivated for conductive connection to the installed
482.6 mm (19") equipment.

Material: Sheet steel, zinc-plated, passivated