Blanking plate, vertically hinged

Article number: EL 1940.000

For installation in electronic enclosures or housings, vertically hinged.

Article number:
EL 1940.000
Product description
For installation in electronic enclosures or housings.
Material
Blanking plate: 3 mm aluminium
Hinge: Die-cast zinc
Surface finish
Blanking plate: Natural anodised.
Hinge: Zinc-plated
Supply includes
Assembly parts
Dimensions
Width: 482.6 mm
Units
3 U
Packs of
1 pc(s).
Net weight
0.64 kg
Gross weight
0.74 kg
Customs tariff number
76169990
EAN
4028177012837
ECLASS 8.0
27189217
Blanking plate, 482.6 mm, 3 U,
vertically hinged

Material:
3 mm aluminium, natural anodised.

Dimensions:
W x H x D 483 x 133 x 0 mm