Earthing kit for QuickBox

Article no.: QB 7502240

Consisting of earth straps in the appropriate lengths for earthing all enclosure panels, the earth strap is a fast-on connector which is quickly disconnected and conveniently accessible when the door is open.

Article no.:
QB 7502240
Product description
Earth straps in the appropriate lengths to match the enclosure depth are included in the earthing set, for earthing all enclosure panels on the wall mounting part. The earth strap is a fast-on connector which is quickly disconnected and conveniently accessible when the door is open. In this way, the enclosure cover can be removed completely.
Supply includes
5 earthing leads 1.5 mm²
4 cable retention clips
Assembly parts
To fit
Enclosure type: QuickBox
Depth: 300 mm
400 mm
Packs of
1 set(s)
Net weight
0.039 kg
Gross weight
0.041 kg
Customs tariff number
73269098
EAN
4028177221369
ECLASS 8.0
27149219
Earthing kit for depth: 300 and 400 mm

Earthing cables in the appropriate lengths to match the
enclosure depth for earthing all enclosure panels on
the wall mounting part are included in the earthing
kit. The earthing strap is a fast-end connector that is
quickly disconnected and conveniently accessible when
the door is open. This ensures that the enclosure cover
can be removed completely.