All-glass door, vertically divided for DK-TS

Article no.: DK 7824490

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Article no.:
DK 7824490
Product description
With 180° hinges and locking rod including comfort handle with security lock no. 3524 E. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.
Material
Frame elements: Aluminium
Viewing window: Single-pane safety glass, 5 mm
Colour
Frame: RAL 7035
Viewing windows: Tinted
Supply includes
Assembly parts
Note
Not to be used in conjunction with a swing frame
To fit
Enclosure type: DK-TS
Width: 800 mm
Height: 2,000 mm
Packs of
1 pc(s).
Net weight
24.951 kg
Gross weight
26.264 kg
Customs tariff number
76169990
EAN
4028177442467
ECLASS 8.0
27182204
Product description
DK All-glass door, vertically divided, WxH: 800x2000 mm, 180° hinges, Comfort handle incl. Security lock 3524 E
Vertically divided all-glass door, including 180°
hinges

180° hinges and locking rod including comfort handle
with 3124 E security lock.
Material: sheet steel, spray finished in RAL 7035; 5 mm
single-pane safety glass, surrounding frame made from
aluminium; tinted, parsol grey safety glass
Enclosure W x D: 800 mm x 2000 mm