Trim panels for TS 8

Article no.: TS 8801110

Required as upper and lower height trim.

Article no.:
TS 8801110
Product description
Required as upper and lower height trim.
Material
Sheet steel, 2.0 mm
Colour
RAL 7035
Supply includes
2 trim panels, assembly parts.
Dimensions
Width: 100 mm
Height: 800 mm
Packs of
2 pc(s).
Net weight
3.374 kg
Gross weight
3.574 kg
Customs tariff number
94039910
EAN
4028177250598
ECLASS 8.0
27189234