Cross member for TS 8

Article no.: TS 8801830

Required as sealing bar between partial doors and trim panels, hinged at the top.

Article no.:
TS 8801830
Product description
For use as sealing member between: Trim panel, partial doors, trim panel, hinged at the top.
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Width: = 800 mm
Packs of
5 pc(s).
Net weight
3.785 kg
Gross weight
3.984 kg
Customs tariff number
73269098
EAN
4028177232518
ECLASS 8.0
27189261