This item is being replaced by: 4055926
- Article number:
- AS 4050.108
- Design
- Motorised depth adjuster 2200 mm
Enclosure machining
Enclosure panel machining
Two-door
Patented pressure plate with integral extraction of the milling swarf
High-performance spindle including minimal quantity lubrication
Automatic tool testing
DIN tools
Pneumatic clamping device - Product description
- The drilling/milling centre Perforex BC 1008 HS is ideal for machining fully welded enclosures and those which cannot be dismantled. Two hinged doors in the machining zone mean that enclosures of up to 2300 x 1600 mm (W x H) can be effortlessly clamped.
- Benefits
- Fast return on investment (ROI) and significantly enhanced competitiveness
- Short throughput times with consistently high machining quality
- Fast, precise, reliable working
- Intuitive workshop programming, suitable for remote maintenance
- Networking-compatible software with central database
- Programmable workshop jobs are immediately available and can be reused
- Supply includes
- The Perforex BC is configured on a project-specific basis
- Machinable material
- Aluminium
- Steel
- Stainless steel
- Plastic
- Copper
- Machine options
- Clamping height extension 4050.035
- Machine controller
- Workshop programming
- 4-axis CNC controller
- Rittal Optipanel with 24" monitor
- Safety
- Protective grille with visual safety device
- Protective fence, rear
- Interfaces
- Link to different CAD systems
- Transfer of DXF formats
- EPLAN Pro Panel
- Rittal Configuration System
- Note
- We reserve the right to make technical modifications
- Support area
- Width: 4,600 mm
Height: 2,410 mm
Depth: 4,600 mm - Compressed air connection
- 6 bar
- No. of tool slots
- 20
- Tool holder (Pick-up-System)
- Yes
- Control voltage (DC)
- 24 V
- Rated current max.
- 32 A
- Rated operating voltage
- 400 V, 3~, 50 Hz
- Maximum machinable area for cubic parts
- Width: 2,300 mm
Height: 1,600 mm - Maximum machinable area for enclosure panels
- Width: 2,300 mm
Height: 1,700 mm - Support area
- Width: 4,600 mm
Height: 2,410 mm
Depth: 4,600 mm - Packs of
- 1 pc(s).
- Weight/pack
- 2,700 kg
- Customs tariff number
- 84571090
- EAN
- 4028177804548
- ETIM 7.0
- EC000000
- ECLASS 8.0
- 36600890
- Product description
- Perforex BC 1008 HS Machining centre